NPR PM V Pipe press jaw
New productItem #r8089627
Press jaws for V profile press fittings up to 35 mm. Compatible with Hilti NPR 19-A pipe press tool.
- Press profile: V
- Diameter: 16 mm
- Weight: 1.32 kg
Share
Features & Applications
Features & Applications
Features
- Press jaws for V profile press fittings up to 35 mm
- Equipped with NFC tag for easier identification and management via the Hilti Connect app and ON!Track tool tracking software
Applications
- Pressing copper pipe systems up to 35 mm*
- Pressing steel pipe systems up to 35 mm*
- *These values are system dependent. In order to ensure correct and safe pressing, consult the original instruction manual from the system supplier