Login and purchasing functionalities are not available
Hilti

Features & Applications

Features
  • Hilti Equidist technology – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
  • Fast and easy hole starting with the optional hole-starting aid
  • Robust laser-welded segments
  • Slotted socket cutters can be used without vacuum cleaner
  • M16/M24 combination connection end
Applications
  • Hand-held socket cutting in all types of masonry
  • Please note: TE-Y CBH 12 connection end and DD-SA starting aid (sold separately) are required for use with TE 50 / TE 60 / TE 70 combihammers

Technical Data