SPX-L abrasive X-Change module
New product
Ultimate
Item #r6713983
Ultimate X-Change module for coring in very abrasive concrete
- Base materials: Concrete (very abrasive)
- Drilling mode: Rig-mounted
- Wet or dry operation: Wet
Share
Features & Applications
Features & Applications
Features
- Hilti Equidist technology (35 mm diameter and above) – precisely positioned diamonds for unmatched drilling performance and constant drilling speeds over the entire life of the core bit
- Unique Hilti X-Change module system (52-202 mm diameter) enables easy core removal, fast stuck core bit recovery and on-site retipping using just a flat-tip screwdriver
- Designed for the most challenging conditions, the core bit excels in concrete with a high rebar content
- Save significant space and weight by replacing traditional core bits with a single barrel and multiple modules (X-Change module)
- The X-Change barrel can be used for the life of multiple modules
Applications
- Rig-based wet coring in very abrasive concrete
![](/medias/sys_master/images/h61/h80/10047448154142.jpg)