Battery diagnostic device BD 14/36
New productItem #2152273
Battery diagnostic device for checking the health of Hilti Li-ion batteries
- Battery System Compatibility: 14 V, 22 V, 36 V
Share
Features & Applications
Features & Applications
Battery diagnostic device BD 14/36 #2152273
Features
- Pocket-size device for rapid battery health diagnosis
- Takes only a few seconds to check the battery electronics, cells and capacity
- Saves time – no need to wait for working batteries to return from the repair centre
- Diagnostic device for all Hilti Li-ion batteries from 14V to 36V
- Clear and simple indication provided by two LEDs (green/red)
Applications
- Suitable for checking all Hilti Li-ion batteries from 14 V to 36 V
- Fleet Management checks of Hilti Li-ion batteries
- Warehouse management checks of Hilti Li-ion batteries
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge