Login and purchasing functionalities are not available
Hilti

Features & Applications

Features
  • Brushless motor – lasts up to three times longer (no commutator to damage and no carbon brushes to change)
  • Speed dial range from 620-1370 strokes per minute – to optimise the nibbler's performance on key applications
  • Cordless tool platform – the same battery for all your 22V Hilti tools
  • Three different interchangeable heads – you can cut sheet, corrugated, trapezoidal and profiled metal with the same nibbler
  • Virtually no sparks or emissions – cordless nibblers may be a safer option for cutting metal near flammable substances or in enclosed spaces
Applications
  • Freeform cutting in metal sheets up to 2.0 mm thick (14 Ga)
  • Cutting trapezoidal metal sheet up to 162 mm depth with SPN RL head
  • Cutting corrugated metal sheet
  • Cutting C, L, U profiles up to 82 mm depth with SPN RN head
  • Interior cut-outs and notching

Technical Data

Documents & Videos

Consulting & Support