SR 30 Reciprocating saw
New productItem #r8627548
Reciprocating saw engineered for extremely heavy-duty serial demolition and cutting to length with minimal vibration and advanced ergonomics
- Base material: Metal, Wood, Mineral
- Stroke length: 32 mm
- Stroke rate: 2650 strokes / minute
Share
Features & Applications
Features & Applications
Features
- Extremely powerful recip saw built for your heaviest demolition work – including structural steel and masonry
- Advanced ergonomics with Active Vibration Reduction – designed to give you a firm, two-handed grip for slicing smoothly through tougher metal, wood and construction materials
- Redesigned keyless blade clamp – now even easier to use, minimising the time you spend changing blades
- Near-dustless operation – simply connect the optional SR DRS adapter and a compatible vacuum cleaner
- Compatible with the SR CA pipe clamp adapter – to cut more precisely and easily through pipes or strut channel
Applications
- Demolishing structural steel and other heavy metal parts
- Demolishing multiple materials simultaneously – such as at windows and doors
- Cutting thick wooden beams with metal inserts
- Cutting chrome steel and cast iron structures
- Cutting thick-walled steel pipes up to 150 mm diameter
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- One click or call is all it takes – we do the rest