NPR 32-A Pistol-grip pipe press tool
New productItem #r8824330
Cordless 22V press tool for metal pipes up to 108 mm and plastic pipes up to 110 mm
- Press force: 32 kN
- For use with jaws: NPR PS **; NPR PA **
- Pressing capacity metal pipes: 108 mm
Share
Features & Applications
Features & Applications
Features
- Rotating head – 350 degree rotation to allow for access in many applications
- Safety locking pin – can only be closed in correct position
- Automatic jaw retraction – returns to initial position once press operation is completed
- Pressure sensor – tool does not retract unless the right pressure has been achieved
- Safety warnings – audio-visual signals to warn the operator in case something went wrong
Applications
- Pressing range up to 108 mm for steel pipes*
- Pressing range up to 108 mm for copper pipes*
- Pressing range up to 110 mm for plastic pipes*
- Pressing range up to 2" for ProPress stainless steel pipes*
- Pressing range up to 2" for PureFlow PEX pipes*
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- 3 or free: get the tool serviced and cleaned in 3 days flat or there is no charge
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool