BX 3-L (02) Fastening tool
New productItem #r7775857
22V cordless nailer for interior finishing applications
- Dimensions (LxWxH): 474 x 134 x 368 mm
- Tool body weight: 3.478 kg
- Fastener length range: 14 - 36 mm
Share
Features & Applications
Features & Applications
Features
- Second generation of Hilti’s combustion-free direct fastening technology – for high-quality, more reliable fastening to concrete, steel and some types of solid masonry
- Drives up to 800/500/400 fasteners with a single battery charge (depending on B22 battery model - 5.2 Ah, 3.0 Ah or 2.6 Ah)
- Engineered for high productivity – fastening rate of 1.3 nails per second
- Smart features including a revolutionary refill indicator, standby mode and Bluetooth connectivity through the Hilti Connect app
- Slim design for easier access in corners, close to walls or in tight spaces
Applications
- Fastening drywall track to floors, walls and ceilings on concrete, solid masonry or steel
- Fastening mesh, membranes or foil with special washer holders to concrete walls
- Fastening wall tie connections to concrete, solid masonry or steel – use of the special washer holder is recommended
- Fastening cables, conduits or various light electrical installations – use of the ME nailer nose is recommended
- Fastening wood up to 25 mm thick to concrete
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool