GX 3 Gas-actuated fastening tool
New productItem #r5263985
Gas nailer with single power source for metal track, electrical, mechanical and building construction applications
- Dimension (L x W): 436 x 132 mm
- Tool body weight: 3.99 kg
- Fastener length range: 14 - 39 mm
Share
Features & Applications
Features & Applications
Features
- Single source of energy, no batteries to recharge are needed
- Curved, 40-nail magazine for better accessibility in narrow spaces and deep tracks
- High fastening rate for high productivity and maximum efficiency
- Wide range of nails for fastening to a wide variety of materials
- Gas gauge helps to avoid running out of gas unexpectedly
Applications
- Fastening metal stud/track for plasterboard walls to floors, walls and ceilings on concrete, solid masonry or steel
- Fastening mesh, membranes or foil with special washer holders to concrete walls
- Fastening wall tie connections to concrete, solid masonry or steel – use of the special washer holder is recommended
- Suitable for various light-duty fastening applications on concrete, solid masonry or steel
- Fastening cables, conduits or various light electrical installations – use of the ME nailer nose is recommended
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool