DCH 300-X Electric cutter
New productItem #r6332875
Wet and dry electric hand-held diamond cutter – cutting depth up to 120 mm with 305 mm blades
- Disc diameter: 305 mm
- Cutting depth: 120 mm
- No load RPM: gear 1: 4900 rpm
Share
Features & Applications
Features & Applications
Features
- Water kit allows wet cutting, which is 30% faster than dry cutting and virtually dust-free
- Depth gauge – allows full control of the cutting depth in 10 mm steps from 40-120 mm
- Ensures a virtually dust-free jobsite when used with a compatible vacuum cleaner
- Protection against overheating, overloading and water – prolongs the tool's lifetime and increases the operator's safety when wet cutting
- The inverted blade rotation guides the tool away from the operator's body and therefore makes cutting easier and safer
Applications
- Cutting reinforced concrete, granite kerbstones, slabs, brick and masonry blocks
- Cutting and extending openings for windows, doors and shafts
- Making preliminary cuts for controlled demolition
For approval or certificate information, please see individual items.
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 1 year, including wear and tear, pick-up and delivery
- 3-month no-cost period after each paid repair
- Product warranty against parts and manufacturing irregularities for as long as we service the tool