B36 9.0 36V Battery
New productItem #r7799779
Ultimate-power 36V 9.0 Ah Li-ion battery for extreme run time
- Battery capacity: 9.0 Ah
- Weight: 2.03 kg
- Dimensions (LxWxH): 181 x 99 x 103 mm
Share
Features & Applications
Features & Applications
Features
- Up to 100% longer run time than the B36 5.2 battery, for corded performance on heavy and serial applications with all 36V tools
- Includes Hilti Cordless Power Care (CPC) technology – on-board processors monitor each battery cell to deliver more reliable, consistent and longer-lasting power on your jobsites
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberised, glass-fibre reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Casing designed to cool the battery to the ideal temperature for faster charging
Applications
- Compatible with all Hilti 36V cordless tools
- Compatible with all Hilti C4/36 Li-ion chargers
- Applications in extreme temperature conditions – from 60° C (140° F) down to -17° C (1.4° F)
- Applications in extreme temperature conditions – from 140° F down to -4° F
- All demanding applications requiring corded power and extreme run time
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- After 3 years repair costs are capped
![Fleet Management](/medias/sys_master/images/h08/h51/9568999702558.png)
Fleet Management
We manage your tools so you can manage your business.
- Individual labels and online visibility provide tool fleet transparency
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
- Loan tools during repair to reduce downtime.
- Temporary tools for peak times and special applications help to reduce investments.