B22 2.6 22V Battery
New productItem #r6227138
Compact 22V 2.6 Ah Li-ion battery
- Battery capacity: 2.6 Ah
- Weight: 0.49 kg
- Dimensions (LxWxH): 135 x 94 x 53 mm
Share
Features & Applications
Features & Applications
Features
- Compact and lightweight 22V battery with improved run time
- Includes Hilti Cordless Power Care (CPC) technology – on-board processors monitor each battery cell to deliver more reliable, consistent and longer-lasting power on your jobsites
- Fully sealed electronics for increased protection against dust, humidity and water
- Rubberised, glass-fibre reinforced casing – up to four times more resistant to damage from dropping and twice as resistant to extreme temperatures than standard ABS plastic
- Casing designed to cool the battery to the ideal temperature for faster charging and reduce the risk of overload during use
Applications
- Compatible with all Hilti 18V and 22V cordless tools
- Compatible with the whole Hilti 18V and 22V cordless tool range
- Compatible with all Hilti C4/36 Li-ion chargers
- Applications in extreme temperature conditions – from 60° C (140° F) down to -17° C (1.4° F)
- Applications in extreme temperature conditions – from 140° F down to -4° F
Services
![Hilti Tool Service](/medias/sys_master/images/h0f/hcb/10056726216734.png)
Hilti Tool Service
3 days or free
- One click or call is all it takes – we do the rest
- Servicing is free of charge for up to 2 years, including wear and tear, pick-up and delivery
- Product warranty against parts and manufacturing irregularities for as long as we service the tool