MRK-S Angle Braces
New productItem #r8670469
Galvanized angle braces to support bracket
- Material thickness: 3.0 mm
- Material composition: St3 GOST 380
- Surface finish: Indoor Coated - Electro galvanised
Share
Features & Applications
Features & Applications
Features
- Increases loading capacity of wall brackets
- Versatile – can be installed on base materials and strut channels
- Two-hole angle brace for the MRN channel nut
- Channel assembly possible in two positions
- Two different lengths available
Applications
- Fabricating wall brackets with individual stand-off lengths
- Increasing the load-bearing capacity of brackets