MT-FP HDG Threaded strut plate
New productItem #r12283808
Fixation plate with threaded hole for attaching media to strut channels, for outdoor use with low pollution
- Material composition: Q235 or better steel
- Surface finish: Hot-dip galvanised - for outdoor use
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- Part of the Hilti MT system – an economical, all-in-one solution for virtually all modular MEP support structures
- Simple media fixation method where no shear force resistance required
- Corrosion resistance – hot-dip galvanised to help protect against moisture and chemical corrosion
Applications
- Attaching MEP media (hardware) to MT strut when no shear load resistance is required
- Suitable for use in moderately corrosive environments
![](/medias/sys_master/images/hef/h9c/10014239490078.jpg)