MQS-AB Rod brace connector
New productItem #r2288845
Galvanised pre-assembled threaded rod brace connector with increased installation flexibility for a wide range of seismic applications
- Material composition: DD11 - DIN EN 10111, S235JR - DIN EN 10025, Base plate: S355MC - DIN EN 10149-2, Bolt: Steel grade 8.8, Nut: Steel grade 8
- Surface finish: Indoor Coated - Electro galvanised
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Share
Features & Applications
Features & Applications
Features
- Designed for quicker, easier attachment to MQ modular support systems
- Maximum installation flexibility due to adjustable angle
- Threaded rod can be easily inserted into the connector and locked by tightening the nut
- High load capacity – engineered for optimal transfer of seismic loads
- Can be anchored directly to the base material or fastened to the MQS-W seismic angle
Applications
- Installing pipes, cable trays and air duct supports in seismic-relevant areas
- Assembling seismic bracing using threaded rods in a wide range of seismic applications
- Used for seismic bracing of large-diameter pipes directly fastened to the pipe clamp's flanges