MIC-C-DH
New productItem #r7433336
Hot-dip galvanised (HDG) baseplate for fastening MI-90 girders to concrete for heavy-duty applications
- Material composition: Connector: DD11 MOD - HN 547, S235JR - DIN EN 10025; bolt: 8.8 grade steel; nut: 8 grade steel
- Surface finish: HDG: Connector min 55 µm - DIN EN ISO 1461; Bolt, Nut 45 µm - DIN EN ISO 1461
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- High-strength part designed for extra-high application loads
- Concrete connector base plates can be fastened using a variety of Hilti anchors
- Designed for fast, one-person installation and extension
- No welding required – for faster, more efficient installation
- Hot-dip galvanised coating for better corrosion protection
Applications
- Part of a modular system for supporting cable trays, pipes and miscellaneous secondary steel
- Fastening to concrete
- Fastening to ceilings, walls and floors
- Designed to provide extra-high load capacity
- Recommended for use in moderately corrosive outdoor and indoor environments
For approval or certificate information, please see individual items.