Login and purchasing functionalities are not available
Hilti

Features & Applications

Features
  • Two-part pipe clamp with innovative closure mechanism for quicker, easier installation
  • The closure mechanism allows two-sided closure as well as one-sided pre-assembly of the pipe clamp half-shells
  • Integrated metal pipe clamp in the insulation material for optimum load transfer
  • No sealant required – vapour diffusion-resistant thanks to sealing tape
  • Three-way connection boss – M8, M10, 1/2" (12.7-139.7 mm diameter) or two-way connection boss M12, 1/2" or M16, 3/4" (159-219.1 mm diameter)
Applications
  • Installing chilled water pipes up to 219 mm diameter in industrial and air conditioning applications
  • Combined connection boss – M8, M10, 1/2" for 12.7 - 139.7 mm diameter, M12, 1/2" or M16, 3/4" for 159 - 219.1 mm diameter
  • Three-way connection boss – M8, M10, 1/2" (12.7 - 139.7 mm diameter) or two-way connection boss M12, 1/2" or M16, 3/4" (159 - 219.1 mm diameter)

Technical Data

Documents & Videos

Consulting & Support