MP-PI-RU PIPE CLAMP (SOUND INSULATED)
New productItem #r18715842
Standard galvanised pipe clamp with sound inlay for light-duty applications
- Temperature resistance: -55 - 90 °C
- Material composition: Steel, DC01 - DIN EN 10130
- Surface finish: Zinc-plated
Share
Features & Applications
Features & Applications
Features
- Short connection head allows installation close to a wall, floor or ceiling
- Clamping ranges suitable for all standard plastic and steel pipes
- Securely fixed rubber inlay – virtually impossible to drop or lose
Applications
- Light to medium-duty pipe installations
- Fastening pipes in residential and industrial construction
- Fastening fresh water, waste water and heating pipes in residential and industrial construction
- Recommended for use in dry, interior environments
- Pipe rings for use in dry interiors only