MPN-RC Quick-close pipe clamp (sound insulated)
New product
Ultimate
Item #r1268
Ultimate galvanised pipe clamp with quick closure for high productivity in medium-duty applications
- Thread connection - M: M8, M10
- Maximum load - F: 1800 N
- Approvals: Fire resistance test IBMB 3712-787-09
Share
Features & Applications
Features & Applications
Features
- Faster, easier and more reliable closing thanks to the safety snap mechanism
- Three-stage safety closure – makes installation easier, especially overhead
- Low-friction slide strip in the centre of the rubber inlay – makes positioning of the pipe easier, without pushing the inlay out of the pipe clamp
- Closure screw secured to prevent loss
Applications
- Medium-duty pipe installations up to 6"
- Fastening fresh water, waste water and heating pipes in residential and industrial construction
- Sanitary and heating applications with pipes of various materials
- Recommended for use in dry, interior environments
![Fireresistance_APC_70x50](/medias/sys_master/images/hac/h0d/10047772295198.png)
For approval or certificate information, please see individual items.