CH-100-LP L RU OC Plate Connectors
New productItem #r21631653
Hot-dip galvanized connecting plate for mounting with CH mounting beams in medium corrosive environments
- Weight: 1.26 kg
- Material composition: Steel 09G2C according to GOST 19281-2014Hot-dip galvanizing, at least 55 microns according to GOST 9.307
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- Increased load resistance for mounting beams installed using consoles
- Possibility of adjustment – the location of the holes allows adjustment in 5 mm increments
- Corrosion resistance – hot-dip galvanized coating to protect against moisture and chemical corrosion
Applications
- CH mounting beam connections (including consoles)
- Suitable for use in medium corrosive environments