CH-100-5,8m RU OC Installation Channels
New productItem #r21571502
Square-section mounting beam for extremely high loads, for outdoor use in low-pollution environments
- Weight: 82.48 kg
- Material composition: Steel 09G2C according to GOST 19281-2014Hot-dip galvanizing, at least 55 microns according to GOST 9.307
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- Cost–effectiveness - excellent load-to-weight ratio makes CH mounting beams an effective alternative to welding when installing almost any supports for utility networks and modular structures for high loads
- Complexity minimized – optimization of logistics and operations on the construction site, as well as maximum ease of installation
- Design and calculation services are available – Hilti engineers can provide guidance and help with calculations for more complex projects
- Corrosion resistance is a hot–dip galvanized coating that provides protection against moisture and chemical corrosion for MT struts without the need for additional processing
Applications
- Floor-mounted support structures for utility networks that withstand high loads and ensure a long service life
- Ceiling-mounted support structures for utility networks that withstand high loads and ensure a long service life
- Cantilever type wall brackets for extremely high loads when using industrial pipelines
- Modular three-dimensional frame for installation of construction equipment and pipelines for high loads
- Suitable for use in medium corrosive environments