CH-100-B-O2 RU OC Base Plates
New productItem #r21571496
Basic connecting element for anchoring structures using CH-100 mounting beams to concrete, for outdoor use in low-pollution environments
- Weight: 0.35 kg
- Surface finish: Steel 09G2C according to GOST 19281-2014Hot-dip galvanizing, at least 55 microns according to GOST 9.307
- Environmental conditions: Outdoor, low to moderate pollution (C3)
Share
Features & Applications
Features & Applications
Features
- Part of the Hilti CH system is an economical solution for mounting various equipment and engineering networks
- Adaptability – unlike welding, modular support plates allow the adjustment of metal frames to ensure compliance with subsequent requirements for engineering networks
- Design and calculation services are available – Hilti engineers can provide guidance and help with calculations for more complex projects
- Corrosion resistance – hot-dip galvanized coating to protect against moisture and chemical corrosion
Applications
- Mounting of CH-100 mounting beams to concrete floors, walls or ceilings
- Anchoring of metal frames and support structures for engineering networks with medium loads to the base material
- Suitable for use in medium corrosive environments