MRN-HDG
New productItem #r7637220
Hot-dip galvanised (HDG) strut channel nut
- Material composition: Spring sheet: stainless steel (1.4310), Nut: C4C - EN 10263-2
- Surface finish: Hot-dip galvanized, 45 µm - ISO 10684
- Environmental conditions: Outdoor, low to moderate pollution (C3 / C4 - low)
Share
Features & Applications
Features & Applications
Features
- Designed to be more reliable and simpler to use
- Easy alignment into the correct position
- High pull and shear load capacity
- Stainless steel wing – suitable for use in extra-cold climates
- Hot-dip galvanised – for better corrosion resistance and longevity in temperate outdoor environments
Applications
- Connecting MR channels to all structural elements
- Various suspensions with threaded rods and bolts
- Pipe installation
- Designed for long lifetime in temperate outdoor climates