S-MD 53Z Self-drilling metal screws
New product
Premium
Item #r149
Self-drilling screw (zinc-plated carbon steel) with 16 mm washer for medium-thick metal-to-metal fastenings (up to 6 mm)
- Screw drive/recess type: Hexagon 8
- Washer size: 16 mm
- Base materials: Carbon steel
Share
Features & Applications
Features & Applications
Features
- Self-drilling screw for fast assembly in one step
- Perfect Sealing (PS) feature – specially engineered geometry below the head which prevents over-compression of the EPDM washer, helping to reliably seal out water
- Fast and robust drill tip with Racing Tip technology – a wave-form cutting edge which removes chips much faster and helps prevents point burn-out
- For reliable fastenings with defined load values
- Reliable fastenings
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Galvanised carbon steel for fastening in dry, indoor environments
- Thin to medium-thick metal-to-metal connections (up to 6 mm)
- For applications requiring watertight fastenings with 16 mm washer
For approval or certificate information, please see individual items.