HUS4-C Screw anchor
New product
Ultimate
Item #r12910873
Ultimate-performance screw anchor for fast and economical fastening to concrete (carbon steel, countersunk head)
- Material, corrosion: Carbon steel, zinc-plated
- Head configuration: Countersunk Torx
- Drill bit diameter: 8 mm
Share
Features & Applications
Features & Applications
Features
- Up to 2x faster than wedge anchors – fewer work steps help you save time on every single fastening
- Quicker and easier to install – no cleaning, no high-accuracy torque wrench and no hammering required
- Improved setting with less blocking in the toughest concrete – thanks to smaller core diameter and new thread design
- Extensive approvals – ETA (EAD 330232) with seismic; FM and VDS
- Perfect for through-fastening – countersunk head to sit flush with the baseplate surface
Applications
- Fastening non-structural baseplates, platforms, staircases, balconies and industrial equipment to concrete
- Technical data available for fastening to hollow core slabs, lightweight concrete, masonry and aerated concrete, as well as fire resistance and stand-off installation with grout
- Suitable for permanent fastenings in dry, indoor environments and temporary outdoor use