HAS-U A4 Anchor rod
New product
Premium
Item #r9864253
High-performance anchor rod for capsule and injectable hybrid/epoxy anchoring in concrete and masonry (A4 stainless steel)
- Material, corrosion: Stainless steel, A4
- Environmental conditions: Coastal areas/roads with de-icing salt, Outdoor (more than 1 km from coast), Outdoor with heavy industrial pollution
- Base materials: Concrete (cracked), Concrete (uncracked), Masonry (hollow), Masonry (solid)
Share
Features & Applications
Features & Applications
Features
- Head marking for easy verification of steel grade and rod length, even after installation
- Chisel-tip anchor rod for use with HVU2 adhesive capsules and for easy insertion when using with Hilti HIT injectable adhesive anchors
- Custom lengths and additional diameters up to M39 available upon request
- Large range of anchor rod diameters (M6-M39)
- Free of oil and other contamination for the highest performance with Hilti HIT adhesive anchoring systems
Applications
- Fastenings in concrete and masonry in combination with compatible Hilti HIT adhesive anchoring systems
![CE_ETA_Logokombi_APC_70x50](/medias/sys_master/images/ha1/h65/10047551307806.png)
For approval or certificate information, please see individual items.