Login and purchasing functionalities are not available
Hilti

Features & Applications

Set SD-M 2+ 2000x S-DS01B 3,5x25М1 #3881458
Features
  • Hassle-free – minimised jamming and lost screws due to the optimised strip feed system
  • Much faster than single screws – for higher productivity and less interruption due to re-loading
  • Designed to be easy to use, reliable and convenient
  • Quick transition from collated to single screws with a simple click – no tools needed
  • Magazine can be removed and cleaned easily
Applications
  • Repetitive fastening of drywall boards to metal or wood substructures with collated screws from 25 to 51 mm
  • Repetitive fastening of wood boards to metal or wood substructures with collated screws from 25 to 51 mm
  • Repetitive fastening of exterior sheathing boards to metal or wood substructures with collated screws from 25 to 51 mm
  • Compatible with Driver bit S-SY PH2 102/4" (5) #2131008 and Driver bit S-SY PH2 102/4" (10) #2131009

Technical Data

Set SD-M 2+ 2000x S-DS01B 3,5x25М1 #3881458

Documents & Videos

Set SD-M 2+ 2000x S-DS01B 3,5x25М1 #3881458

Consulting & Support