MFT-CW clinker profile
New productItem #r8277930
Stainless profile for installing clinker facade panels with mortar
- Width: 11 mm
- Length: 3000 mm
- Material composition: AISI 430 stainless steel
Share
Features & Applications
Features & Applications
Features
- Perforation in the middle profile grips the mortar – no need to install additional perforated tape in the horizontal joint
- Rivets fixation area in the upper part of the profile allows convenient installation
- Visually imitates brickwork and keeps all advantages of ventilated facades
Applications
- Installation of small-size clinker or concrete tile with grooves on light or heavy aluminium substructures