MFT-MF HS Brackets
New productItem #r17369285
Horizontal brackets for light ventilated façades
- Hole diameter - D: 11 mm
- Material composition: AlMgSi 6060 T66
- Height: 50 mm
Share
Features & Applications
Features & Applications
Features
- Higher load-bearing capacity – optimal load distribution across the elements of the bracket contributes to extra holding capacity
- Higher rigidity – perpendicular layout helps to create a highly rigid substructure for light ventilated façades
- High installation speed and convenience – you can fasten the bearing profile using self-tapping screws
- Minimised thermal bridging – designed for low heat losses through the support brackets
- Thermal expansion tolerance – load-bearing profiles with a length of more than 3.6 meters can be used, as the brackets can compensate thermal expansion of bearing profile
Applications
- Fastening vertical profiles for ventilated facades
- Flexible points to allow extension of the vertical profiles