MFT-H 100 K
New productItem #r3229696
Heavy hanger solution for concealed fastening of panels with undercut anchor
- Height: 60 mm
- Length: 40 mm
- Material composition: AlMg0.7Si 6063-T6
Share
Features & Applications
Features & Applications
Features
- Concealed fastening solution which allows to install stone, HPL, fiber cement and other panels
- Solution can be used to mount panels at any angle to the vertical plane
- System allows to keep minimum distance between panels
- Can be used to mount panels of any shape, in any orientation on the façade
- Fast installation and simple maintenance makes solution easy-to-handle
Applications
- Installation with rivets
- Installation with undercut anchors
- Concealed mechanical fastening of panels