- Home
- Support and downloads
- Info Center
- Delivery Services
- Hilti delivery
Hilti delivery
You can save 30% of the shipping cost when you order online
![](/content/hilti/EE/RU/en/support/Info_center/delivery-services/delivery-details1/_jcr_content/pagestageimage.img.1920.medium.jpg/1480661733149.jpg)
We offer you different ways of delivery and receipt of the ordered goods, as well as the opportunity to save money when placing orders online at hilti.ru.
The cost of delivery depends on several parameters: the territorial zone of the locality, the weight and dimensions of the order, the Hilti service channel when billing or placing an order (customer service department, Hilti Online, technical consultant)
Tariff grid for delivery and other options for ordering (these tariffs have been updated since 01.10.2016)
Standard delivery to address / Tariff when ordering on the site
Order weight, kg | Zone 1 |
Zone 2 |
Zone 3 | Zone 4 | Zone 5 |
---|---|---|---|---|---|
0-5 | 920 | 920 | 920 | 920 | 920 |
5-20 | 1600 | 1750 | 1850 | 2180 | 2250 |
20-100 | 2050 | 2250 | 2350 | 2760 | 2950 |
100-500 | 3450 | 3900 | 4200 | 7450 | 8400 |
500-1000 | 7200 | 9600 | 11000 | 12980 | 14700 |
1000-3000 | 12650 | 15000 | 17900 | 21800 | 24000 |
3000-10000 | 18700 | 23000 | 28220 | 40000 | 48000 |
10000-20000 | 31000 | 45000 | 55000 | 70000 | 85000 |
Prices are in rubles, without VAT
Notes:
- For this tariff, there is a 30% discount when placing orders through the Hilti website (with an order weight of up to 2000kg).
- Delivery is only on working days from 09:00 to 18:00.
- When ordering a profile longer than 3m, a surcharge will be added to the specified tariff.
- An order issued for a legal entity is issued only by power of attorney.
- An order issued for an individual is issued upon presentation of the original passport or power of attorney.
- Upon receipt of the order by another authorized person, it is necessary to provide the original of the power of attorney and the passport.
- On weekends and holidays, delivery is not carried out.
Pick-up from the warehouse Hilti: Free of charge
Air-delivery: On request
Additional information
-
Find the territorial zone and the time of delivery to the settlement
-
Matrix of tariffs for delivery of oversized goods
Surcharge to the standard tariff if there are long products in the order
Order weight, kg | Zone 1 |
Zone 2 |
Zone 3 | Zone 4 | Zone 5 |
---|---|---|---|---|---|
0-5 | 1400 | 1400 | 1400 | 1400 | 1400 |
5-20 | 2400 | 2650 | 2800 | 3300 | 2500 |
20-100 | 3100 | 3400 | 3550 | 4150 | 4450 |
100-500 | 5200 | 5900 | 6300 | 11200 | 12600 |
500-1000 | 10800 | 14400 | 16500 | 19500 | 22000 |
1000-3000 | 18975 | 22500 | 26850 | 32700 | 36000 |
3000-10000 | 28050 | 34500 | 42330 | 60000 | 72000 |
10000-20000 | 46500 | 67500 | 82500 | 105000 | 127500 |