MODULAR SUPPORT SYSTEM FOR MEDIUM-HEAVY DUTY APPLICATIONS
Hilti MQ modular support system
![Hilti MQ modular support system for medium-heavy duty applications](/content/hilti/EE/RU/en/business/business/design-center/modular-support-systems/typical-applications-ms/piping-solutions/mq-system/_jcr_content/pagestageimage.img.1920.medium.jpg/1476267271559.jpg)
Our Hilti MQ System has been designed for medium to heavy-duty applications.
Its wide range of components allows you to customize a solution for the needs of your project.
It’s available in different materials to give good protection against corrosion, including:
- Galvanized steel
- Hot-dip galvanized steel
- Stainless steel
It’s also suitable for mechanical, electrical and ventilation applications.
BENEFITS
- Its pre-assembled parts and pre-fixing serrations helps to make installation fast and easy.
- Its screw connectors make it adjustable and variable.
- The serration and the spring of the MQN push button assure a perfect connection between the channel and the MQS components and allow an easy regulation before the final fastening.
- The high resistance and robustness of the system guarantee an excellent stability of the structure.